SLVSIY6A
November 2025 – September 2026
CSD967201-Q1
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Device and Documentation Support
5.1
Device Support
5.1.1
Third-Party Products Disclaimer
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
7.1
Tape and Reel Information
1
Features
3V to 20V input voltage range
60A nominal, 90A peak current capability
AEC-Q100 qualified for automotive applications
Device temperature grade 1: –40°C to +125°C ambient operating temperature range, T
A
Junction temperature: –40°C to +150°C, T
J
Functional Safety-Capable
Documentation available to aid functional safety system design
87.9% power stage peak efficiency at 650kHz, 12V V
IN
, 0.6V V
OUT
89.4% power stage peak efficiency at 650kHz, 12V V
IN
, 0.8V V
OUT
Reduced switch-node ringing
High-frequency operation (up to 2MHz)
Temperature compensated bi-directional current sense reporting (
5μA/A
)
Body braking mode (BB)
Fault detection
Overtemperature (OT)
Fault protection
Overtemperature (OT)
Cycle-by-cycle valley overcurrent limiting (IOC
VALLEY
)
Secondary peak over current protection (IOC
PEAK
)
Cycle-by-cycle negative overcurrent detection
5mm × 6mm × 0.75mm
QFN industry common footprint package
Green, RoHS compliant without exemption