SLVSJ02A July 2025 – October 2025 UCC57142-Q1 , UCC57148-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tR | Output Rise Time | CL=1.8nF, 10% to 90%, Vin = 0 to 3.3V | 8 | 18 | ns | |
| tF | Output Fall Time | CL=1.8nF, 90% to 10%, Vin = 0 to 3.3V | 14 | 32 | ns | |
| tD2 | Propagation Delay – Input falling to output falling | CL=1.8nF, from 1V falling on Vin to 90% of output fall, Vin=0 - 3.3V, Fsw=500kHz, 50% duty cycle | 28 | 50 | ns | |
| tD1 | Propagation Delay – Input rising to output rising | CL=1.8nF, from 2V rising on Vin to 10% of output rise, Vin=0 - 3.3V, Fsw=500kHz, 50% duty cycle | 26 | 50 | ns | |
| tPD_DIS | DIS Response Delay | CL=1.8nF, from 1V falling on EN to 90% of output fall, EN=0 - 3.3V | 27 | 45 | ns | |
| tPWD | Pulse Width Distortion | Input Pulse Width
= 100ns, 500kHz |tD2_1 – tD1_1| |
-10 | 10 | ns | |