SLVSJ09 October   2026 MC121

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Timing Requirements
    7. 5.7 Timing Diagrams
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Motor Control
        1. 6.3.1.1 Duty Input
        2. 6.3.1.2 Duty Curve
        3. 6.3.1.3 Motor Start, Speed Change, and Stop
        4. 6.3.1.4 Open-Loop (Duty Cycle) Control
        5. 6.3.1.5 Closed-Loop (Speed) Control
        6. 6.3.1.6 Commutation
          1. 6.3.1.6.1 Hall Sensor
            1. 6.3.1.6.1.1 Field Direction Definition
            2. 6.3.1.6.1.2 Internal Hall Latch Sensor Output
          2. 6.3.1.6.2 Hall Offset
          3. 6.3.1.6.3 Square Commutation
          4. 6.3.1.6.4 Soft Commutation
        7. 6.3.1.7 PWM Modulation Modes
      2. 6.3.2 Protections
        1. 6.3.2.1 Locked Rotor Protection
        2. 6.3.2.2 Current Limit
        3. 6.3.2.3 Overcurrent Protection (OCP)
        4. 6.3.2.4 VM Undervoltage Lockout (UVLO)
        5. 6.3.2.5 VM Over Voltage Protection (OVP)
        6. 6.3.2.6 Thermal Shutdown (TSD)
        7. 6.3.2.7 Integrated Supply (VM) Clamp
    4. 6.4 Device Functional Modes
      1. 6.4.1 Active Mode
      2. 6.4.2 Sleep and Standby Mode
      3. 6.4.3 Fault Mode
      4. 6.4.4 Test Mode and One-Time Programmable Memory
    5. 6.5 Programming
      1. 6.5.1 I2C Communication
        1. 6.5.1.1 I2C Read
        2. 6.5.1.2 I2C Write
  8. 7 Register Map
    1. 7.1 USR_OTP Registers
    2. 7.2 USR_TM Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 External Components
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Bulk Capacitance
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
    5. 8.5 Hall Element Position
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

PWM Modulation Modes

The MC121 provides three PWM modulation modes: synchronous, asynchronous and hybrid. The PWM_MODE bits sets hybrid, synchronous, or asynchronous modulation for motor current during PWM OFF time and θDEMAG time, as described in Section 6.3.1.7. Figure 6-16, Figure 6-17, and Figure 6-18 show timing diagrams for asynchronous, synchronous, and hybrid recirculation states during θDEMAG respectively.

During synchronous mode, both low-side FETs turn on during the PWM OFF time. Synchronous mode reduces power loss by conducting the free-wheeling current through the FET instead of the body diode. However, depending on turn-off current and motor winding inductance, there can be reverse current conduction during synchronous modulation resulting in negative torque and lower motor speed.

During asynchronous mode, only one low-side FET remains on during the PWM OFF time while all other FETs are disabled and the freewheeling current is conducted through the body diode of the other low-side FET. In asynchronous mode, there is no reverse-current flow during PWM off time but the power loss can be higher due to body diode conduction.

The MC121 features a hybrid modulation scheme which combines both modes to reduce power loss during free-wheeling while preventing reverse-current flow.

MC121 Detailed Timing Diagram
                        for Square Commutation Using Asynchronous Mode for θDEMAG Figure 6-16 Detailed Timing Diagram for Square Commutation Using Asynchronous Mode for θDEMAG
MC121 Detailed Timing Diagram
                        for Square Commutation Using Synchronous Mode for θDEMAG Figure 6-17 Detailed Timing Diagram for Square Commutation Using Synchronous Mode for θDEMAG
MC121 Detailed Timing Diagram
                        for Square Commutation Using Hybrid Mode for θDEMAG Figure 6-18 Detailed Timing Diagram for Square Commutation Using Hybrid Mode for θDEMAG

Table 6-1 shows the H-bridge states for the output PWM. H indicates HS FET in given OUTx leg is ON, L indicates LS FET in given OUTx leg is ON, Z indicates both FETs in given OUTx legs are in Hi-Z. The hall offset signal is the internal signal determined from the Hall sensor state and device settings. The hall offset signal determines the output switching states in the commutation algorithm state machine. The input PWM duty cycle and commutation mode (square/soft) determine the instantaneous output PWM duty cycle, DOUT.

Table 6-1 Output State Table
Driver State Description

Modulation mode set by PWM_MODE

Hall Offset Signal OUT1 OUT2
DOUT PWM ON time/duty cycle X L L H
X H H L
(1-DOUT), Current Limiting, θDEMAG Motor current recirculation during PWM OFF time/duty or during current limiting off time, or phase demagnetization time before a commutation event Asynchronous mode L L Z
H Z L
Synchronous mode X L L

Figure 6-19 shows the motor current flow through the H-bridge during PWM ON time, PWM OFF time, and demagnetization states. Refer to Section 6.3.1.6.3 for more details on demagnetization state.

MC121 Motor Current and Output
                    States Figure 6-19 Motor Current and Output States

The hybrid PWM mode enables both low-side FETs during the PWM OFF time (same as synchronous mode) to avoid recirculating the motor current through the body diode. A, zero-current detector disables the applicable low-side FET to place the H-bridge in the asynchronous mode to prevent reverse-current flow. By automatically switching between synchronous and asynchronous modes during each PWM cycle, the MC121 reduces device power loss while avoiding back EMF generating unintended negative current in the motor winding.

Table 6-2 shows the settings for the PWM_MODE bits to configure the PWM modulation mode.

Table 6-2 Modulation Mode with PWM_MODE
PWM_MODE Bits PWM and Current Limiting OFF Time Demagnetization State
000b Hybrid Hybrid
001b Hybrid Asynchronous
010b Asynchronous Hybrid
011b Synchronous Hybrid
100b Synchronous Synchronous
101b Synchronous Asynchronous
110b Asynchronous Synchronous
111b Asynchronous Asynchronous