SLVSJ22 June 2026 ISO6431
PRODMIX
The ISO643x devices are general purpose digital isolators designed for applications requiring up to 5000VRMS isolation rating per UL 1577. The devices are also certified by VDE, TUV, and CQC.
The ISO643x devices provide high EMC performance while isolating CMOS or LVCMOS digital I/Os. ISO643x uses SiO2 as the isolation barrier. Each isolation channel has a logic input and output buffer separated by the insulation barrier. These devices come with enable pins that can be used to put the respective outputs in high impedance.
TheISO6431and ISO6431F devices have one reverse-direction channel.
In the event of input power or signal loss, the default output is high for devices without the suffix F and low for devices with the suffix F. See the Device Functional Modes section for further details.
| PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) |
|---|---|---|
|
ISO6431, ISO6431F |
Wide-SOIC (DW-16)(3) | 10.3mm × 10.3mm |
| Wide-SSOP (DFP-16)(3) | 10.3mm × 4.65mm | |
| SSOP (DBQ-16)(3) | 6mm × 4.9mm |