SLVSJ23 June 2025 MMBZ15VAL , MMBZ27VAL
PRODUCTION DATA
| Part Number | VRWM | VBR (V) at IT | V Clamp (1)(2)VC (V) at IPP | Reverse Leakage Current IR (nA) at VRWM | Temperature Coefficient SZ (mV/C) at IT | Capacitance CD (pF) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
Volts | MIN | TYP | MAX | IT (mA) | MAX | IPP (A) | MAX | TYP | IT (mA) | MAX | |
| MMBZ15VAL | 12 | 14.3 | 15 | 15.8 | 1 | 20 | 1.7 | 50 | 11 | 1 | 105 |
| MMBZ27VAL | 22 | 25.65 | 27 | 28.35 | 1 | 39 | 0.9 | 50 | 23 | 1 | 73 |