SLVSJ52
January 2026
ESD2CANFD24W-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings—AEC Specification
5.3
ESD Ratings—IEC Specification
5.4
ESD Ratings - ISO Specification
5.5
Recommended Operating Conditions
5.6
Thermal Information
5.7
Electrical Characteristics
6
Typical Characteristics
7
Device and Documentation Support
7.1
Documentation Support
7.1.1
Related Documentation
7.2
Receiving Notification of Documentation Updates
7.3
Support Resources
7.4
Trademarks
7.5
Electrostatic Discharge Caution
7.6
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
IEC 61000-4-2 level 4 ESD protection:
±23kV contact discharge
±23kV air-gap discharge
ISO 10605 (330 pF, 330 Ω) ESD protection:
±18kV contact discharge
±18kV air-gap discharge
Tested in compliance to IEC 61000-4-5
24V working voltage
Bidirectional ESD protection
2-channel device provides complete ESD protection with single component
Low clamping voltage protects downstream components
AEC-Q101 qualified
I/O capacitance = 2pF (typical)
DFN1110 (DXA) small, standard, common footprint