SLVSJ64 June 2025 SN74ACT153
PRODUCTION DATA
The SN74ACT153 is a high speed silicon gate CMOS multiplexer well suited to multiplexing and data routing applications. It contains two 4:1 multiplexers.
The SN74ACT153 operates asynchronously, with each Y output being equal to the input selected by the address inputs (A, B). Both channels are controlled by the same address inputs.
The strobe (G) inputs force the respective Y outputs low, regardless of the state of other inputs.