SLVSJ68 June 2025 SN74ACT157-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| tPLH | A or B | Y | 5V | 4.1 | 6.4 | 8.5 | ns |
| tPHL | 5V | 4.6 | 6.6 | 8.8 | ns | ||
| tPLH | A/B | Y | 5V | 3.7 | 5.8 | 7.7 | ns |
| tPHL | 5V | 4.4 | 6.1 | 8.2 | ns | ||
| tPLH | G | Y | 5V | 4 | 6.1 | 7.8 | ns |
| tPHL | 5V | 3.7 | 5.5 | 7.2 | ns | ||
| tr | Y | 5V | 1.9 | 3.4 | 4.4 | ns | |
| tf | 5V | 1.9 | 2.9 | 3.7 | ns | ||