SLVSJ83A April 2026 – June 2026 TCA9848
PRODUCTION DATA
When power is applied to the VCC (VDD2)pin, an internal power-on reset holds the TCA9848 in a reset condition until VCC (VDD2) has reached VPORR. At this point, the reset condition is released, and the TCA9848 registers and I2C state machine are initialized to the default states, all zeroes, causing all the channels to be deselected. Thereafter, VCC must be lowered below VPORF to reset the device.