SLVSJ90A December 2025 – May 2026 TMUX182-SEP
PRODUCTION DATA
One useful application to take advantage of the TMUX182-SEP features is multiplexing various signals into an ADC that is integrated into an MCU. Utilizing an integrated ADC in an MCU allows a system to minimize cost with a potential tradeoff of system performance when compared to an external ADC. The multiplexer allows for multiple inputs or sensors to be monitored with a single ADC pin of the device, which is critical in systems with limited I/Os.