SLVSJA9 July 2025 SN74LV8T273
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| fmax | CL = 15pF | 1.8V | 70 | 130 | MHz | |||
| fmax | CL = 15pF | 2.5V | 120 | 195 | MHz | |||
| fmax | CL = 15pF | 3.3V | 150 | 240 | MHz | |||
| fmax | CL = 15pF | 5V | 200 | 300 | MHz | |||
| fmax | CL = 50pF | 1.8V | 60 | 110 | MHz | |||
| fmax | CL = 50pF | 2.5V | 100 | 170 | MHz | |||
| fmax | CL = 50pF | 3.3V | 120 | 180 | MHz | |||
| fmax | CL = 50pF | 5V | 150 | 260 | MHz | |||
| tPLH | CLK | Q | CL = 15pF | 1.8V | 7.4 | 12.8 | 19.3 | ns |
| tPHL | 1.8V | 7.7 | 14 | 21.3 | ns | |||
| tPHL | CLR | Q | CL = 15pF | 1.8V | 9 | 15.2 | 22.8 | ns |
| tPLH | CLK | Q | CL = 15pF | 2.5V | 5.2 | 8.1 | 12 | ns |
| tPHL | 2.5V | 5 | 8.4 | 12.8 | ns | |||
| tPHL | CLR | Q | CL = 15pF | 2.5V | 6.3 | 9.8 | 14.2 | ns |
| tPLH | CLK | Q | CL = 15pF | 3.3V | 4.5 | 6.7 | 9.7 | ns |
| tPHL | 3.3V | 4.1 | 6.7 | 10.1 | ns | |||
| tPHL | CLR | Q | CL = 15pF | 3.3V | 5.5 | 8.2 | 11.6 | ns |
| tPLH | CLK | Q | CL = 15pF | 5V | 4 | 5.5 | 7.6 | ns |
| tPHL | 5V | 3.5 | 5.1 | 7.4 | ns | |||
| tPHL | CLR | Q | CL = 15pF | 5V | 4.2 | 5.7 | 7.9 | ns |
| tPLH | CLK | Q | CL = 50pF | 1.8V | 9.3 | 15.8 | 23.7 | ns |
| tPHL | 1.8V | 9.5 | 16.7 | 25.3 | ns | |||
| tPHL | CLR | Q | CL = 50pF | 1.8V | 11.1 | 18.2 | 26.8 | ns |
| tPLH | CLK | Q | CL = 50pF | 2.5V | 6.5 | 10.2 | 15 | ns |
| tPHL | 2.5V | 6.4 | 10.4 | 15.5 | ns | |||
| tPHL | CLR | Q | CL = 50pF | 2.5V | 8.2 | 12 | 17.2 | ns |
| tPLH | CLK | Q | CL = 50pF | 3.3V | 5.6 | 8.4 | 12.2 | ns |
| tPHL | 3.3V | 5.4 | 8.4 | 12.4 | ns | |||
| tPHL | CLR | Q | CL = 50pF | 3.3V | 7.2 | 10.1 | 14.1 | ns |
| tPLH | CLK | Q | CL = 50pF | 5V | 5 | 6.8 | 9.4 | ns |
| tPHL | 5V | 4.5 | 6.5 | 9.2 | ns | |||
| tPHL | CLR | Q | CL = 50pF | 5V | 5.5 | 7.4 | 10 | ns |
| tsk(o) | CL = 50pF | 1.8V | 0.2 | 0.4 | ns | |||
| tsk(o) | CL = 50pF | 2.5V | 0.2 | 0.3 | ns | |||
| tsk(o) | CL = 50pF | 3.3V | 0.2 | 0.3 | ns | |||
| tsk(o) | CL = 50pF | 5V | 0.2 | 0.3 | ns | |||