SLVSJA9A July 2025 – June 2026 SN74LV8T273
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating listed in the Recommended Operating Conditions.
During startup, the power supply should ramp within the provided power-up ramp rate range in the Recommended Operating Conditions table.
Verify that each VCC terminal has a good bypass capacitor to prevent power disturbance. For the SN74LV8T273, a 0.1μF bypass capacitor is recommended. To reject different frequencies of noise, use multiple bypass capacitors in parallel. Capacitors with values of 0.1μF and 1μF are commonly used in parallel.