SLVSJB1 July 2025 SN74LV8T374-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
|---|---|---|---|---|---|---|
| MIN | MAX | |||||
| tW | Pulse duration | CLK | 1.8V | 2.7 | ns | |
| tSU | Setup time | Data before CLK rising edge | 1.8V | 2.2 | ns | |
| tH | Hold time | Data after CLK rising edge | 1.8V | 1.2 | ns | |
| tW | Pulse duration | CLK | 2.5V | 2.7 | ns | |
| tSU | Setup time | Data before CLK rising edge | 2.5V | 1.6 | ns | |
| tH | Hold time | Data after CLK rising edge | 2.5V | 0.8 | ns | |
| tW | Pulse duration | CLK | 3.3V | 3.9 | ns | |
| tSU | Setup time | Data before CLK rising edge | 3.3V | 1.6 | ns | |
| tH | Hold time | Data after CLK rising edge | 3.3V | 0.6 | ns | |
| tW | Pulse duration | CLK | 5V | 2.7 | ns | |
| tSU | Setup time | Data before CLK rising edge | 5V | 0.6 | ns | |
| tH | Hold time | Data after CLK rising edge | 5V | 0.4 | ns | |