SLVSJB3 July 2025 SN74LV8T373-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| tPLH | D | Q | CL = 15pF | 1.8V | 6.4 | 10.8 | 16.4 | ns |
| tPHL | 1.8V | 8 | 14.1 | 21 | ns | |||
| tPLH | LE | Q | CL = 15pF | 1.8V | 7.3 | 12.5 | 18.6 | ns |
| tPHL | 1.8V | 7.9 | 14 | 21 | ns | |||
| tPZL | OE | Q | CL = 15pF | 1.8V | 7.3 | 11.9 | 17.3 | ns |
| tPZH | 1.8V | 8.1 | 13.1 | 18.9 | ns | |||
| tPLZ | OE | Q | CL = 15pF | 1.8V | 7.1 | 9.4 | 12.3 | ns |
| tPHZ | 1.8V | 7.1 | 10.3 | 14.4 | ns | |||
| tPLH | D | Q | CL = 15pF | 2.5V | 4.4 | 6.9 | 10.2 | ns |
| tPHL | 2.5V | 5.6 | 8.9 | 13 | ns | |||
| tPLH | LE | Q | CL = 15pF | 2.5V | 5.1 | 8 | 11.6 | ns |
| tPHL | 2.5V | 5.1 | 8.5 | 12.7 | ns | |||
| tPZL | OE | Q | CL = 15pF | 2.5V | 5.2 | 7.8 | 11.1 | ns |
| tPZH | 2.5V | 5.9 | 8.7 | 12.2 | ns | |||
| tPLZ | OE | Q | CL = 15pF | 2.5V | 5.3 | 6.6 | 8.3 | ns |
| tPHZ | 2.5V | 5 | 6.8 | 9.2 | ns | |||
| tPLH | D | Q | CL = 15pF | 3.3V | 3.9 | 5.8 | 8.4 | ns |
| tPHL | 3.3V | 4.9 | 7.4 | 10.6 | ns | |||
| tPLH | LE | Q | CL = 15pF | 3.3V | 4.5 | 6.6 | 9.6 | ns |
| tPHL | 3.3V | 4.2 | 6.8 | 10.2 | ns | |||
| tPZL | OE | Q | CL = 15pF | 3.3V | 4.5 | 6.5 | 9.2 | ns |
| tPZH | 3.3V | 5.3 | 7.4 | 10.1 | ns | |||
| tPLZ | OE | Q | CL = 15pF | 3.3V | 4.6 | 5.6 | 7 | ns |
| tPHZ | 3.3V | 3.8 | 5.4 | 7.5 | ns | |||
| tPLH | D | Q | CL = 15pF | 5V | 3.7 | 4.9 | 6.7 | ns |
| tPHL | 5V | 3.6 | 5.1 | 7.2 | ns | |||
| tPLH | LE | Q | CL = 15pF | 5V | 4 | 5.5 | 7.5 | ns |
| tPHL | 5V | 3.6 | 5.2 | 7.5 | ns | |||
| tPZL | OE | Q | CL = 15pF | 5V | 3.4 | 4.6 | 6.3 | ns |
| tPZH | 5V | 4 | 5.3 | 7.1 | ns | |||
| tPLZ | OE | Q | CL = 15pF | 5V | 4.6 | 5.2 | 6.1 | ns |
| tPHZ | 5V | 3.1 | 4.1 | 5.6 | ns | |||
| tPLH | D | Q | CL = 50pF | 1.8V | 8.3 | 13.9 | 20.7 | ns |
| tPHL | 1.8V | 9.9 | 16.7 | 24.9 | ns | |||
| tPLH | LE | Q | CL = 50pF | 1.8V | 9.7 | 15.7 | 23 | ns |
| tPHL | 1.8V | 10.1 | 16.9 | 25.1 | ns | |||
| tPZL | OE | Q | CL = 50pF | 1.8V | 9.4 | 14.9 | 21.5 | ns |
| tPZH | 1.8V | 10.5 | 16.5 | 23.5 | ns | |||
| tPLZ | OE | Q | CL = 50pF | 1.8V | 13.5 | 16 | 19 | ns |
| tPHZ | 1.8V | 13.6 | 16.9 | 21.1 | ns | |||
| tPLH | D | Q | CL = 50pF | 2.5V | 5.8 | 9 | 13.1 | ns |
| tPHL | 2.5V | 7 | 10.8 | 15.7 | ns | |||
| tPLH | LE | Q | CL = 50pF | 2.5V | 6.9 | 10.3 | 14.7 | ns |
| tPHL | 2.5V | 6.8 | 10.8 | 15.7 | ns | |||
| tPZL | OE | Q | CL = 50pF | 2.5V | 7.1 | 10.1 | 14.1 | ns |
| tPZH | 2.5V | 7.8 | 11.2 | 15.5 | ns | |||
| tPLZ | OE | Q | CL = 50pF | 2.5V | 9.6 | 11 | 12.9 | ns |
| tPHZ | 2.5V | 9.2 | 11.1 | 13.6 | ns | |||
| tPLH | D | Q | CL = 50pF | 3.3V | 5 | 7.6 | 10.9 | ns |
| tPHL | 3.3V | 6.2 | 9.1 | 12.9 | ns | |||
| tPLH | LE | Q | CL = 50pF | 3.3V | 6 | 8.7 | 12.2 | ns |
| tPHL | 3.3V | 5.9 | 8.8 | 12.8 | ns | |||
| tPZL | OE | Q | CL = 50pF | 3.3V | 6.3 | 8.7 | 11.8 | ns |
| tPZH | 3.3V | 6.9 | 9.6 | 12.9 | ns | |||
| tPLZ | OE | Q | CL = 50pF | 3.3V | 8.2 | 9.2 | 10.6 | ns |
| tPHZ | 3.3V | 7.4 | 8.8 | 10.9 | ns | |||
| tPLH | D | Q | CL = 50pF | 5V | 4.5 | 6.2 | 8.5 | ns |
| tPHL | 5V | 4.7 | 6.5 | 9 | ns | |||
| tPLH | LE | Q | CL = 50pF | 5V | 5.3 | 7.1 | 9.5 | ns |
| tPHL | 5V | 4.9 | 6.9 | 9.6 | ns | |||
| tPZL | OE | Q | CL = 50pF | 5V | 4.7 | 6.3 | 8.4 | ns |
| tPZH | 5V | 5.3 | 7.1 | 9.4 | ns | |||
| tPLZ | OE | Q | CL = 50pF | 5V | 6.8 | 7.4 | 8.3 | ns |
| tPHZ | 5V | 5.2 | 6.2 | 7.6 | ns | |||
| tsk(o) | CL = 50pF | 1.8V | 0.3 | 0.6 | ns | |||
| tsk(o) | CL = 50pF | 2.5V | 0.3 | 0.4 | ns | |||
| tsk(o) | CL = 50pF | 3.3V | 0.2 | 0.4 | ns | |||
| tsk(o) | CL = 50pF | 5V | 0.2 | 0.3 | ns | |||