The
BQ79826Z-Q1
is a high-cell count
26S stackable battery monitor
with an integrated electrochemical impedance spectroscopy
(EIS) engine.
The EIS engine provides a new way to
detect impedance changes in the cell that allows for monitoring of aging, temperature, SoC,
thermal runaway and many other internal cell parameters. The device integrates
dedicated ADCs per channel with cell balancing up to 300mA peak. The peripheral features
enable an intelligent sensor controller for temperature, pressure, gas and other sensors to
meet demanding safety requirements.
Package
Information
| PART NUMBER |
PACKAGE(1) |
BODY SIZE (NOM) |
| BQ79826Z-Q1 |
HTQFP (100) |
12mm x 12mm |
(1) For all available packages, see the
package option addendum at the end of the data sheet.