Designing with the 2N7002L requires
selecting appropriate operating conditions for gate drive, load current, and
switching behavior while ensuring all parameters remain within the limits defined in
the Absolute Maximum Ratings and Electrical Characteristics
tables.
- Select the operating VDS: ensure the supply voltage applied to the
drain does not exceed the abs max ratings.
- Choose a valid VGS: use a logic-level gate voltage that falls within
the recommended VGS limits.
- Confirm load current capability: make sure the drain current is within the
device's continuous current and thermal capabilities.
- Check switching capabilities: verify that the gate-drive strength and switching
frequency are compatible with the device's gate charge and capacitances.