Product details

Bits (#) 1 Topology Integrated FET Direction control (typ) Fixed-direction Vin (min) (V) 0.95 Vin (max) (V) 7 Vout (min) (V) 0.95 Vout (max) (V) 6 Applications GPIO Features General purpose switching Prop delay (ns) 7 Technology family 2N Rating Catalog Operating temperature range (°C) -40 to 125
Bits (#) 1 Topology Integrated FET Direction control (typ) Fixed-direction Vin (min) (V) 0.95 Vin (max) (V) 7 Vout (min) (V) 0.95 Vout (max) (V) 6 Applications GPIO Features General purpose switching Prop delay (ns) 7 Technology family 2N Rating Catalog Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 3 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm) SOT-23 (DBV) 3 8.12 mm² (2.9 mm × 2.8 mm)
  • Low On-Resistantance
  • Low Gate Threshold Voltage
  • Low Input Capacitance
  • Fast Switching Speed
  • Operating Junction and Storage Temperature:
    • –65°C to +150°C
  • 2kV Gate-Source ESD Rating
  • Low On-Resistantance
  • Low Gate Threshold Voltage
  • Low Input Capacitance
  • Fast Switching Speed
  • Operating Junction and Storage Temperature:
    • –65°C to +150°C
  • 2kV Gate-Source ESD Rating

This device is a N-channel Field-Effect Transistor in a plastic package. It has been designed to minimize the on-state resistance while maintaining fast switching performance.

This device is a N-channel Field-Effect Transistor in a plastic package. It has been designed to minimize the on-state resistance while maintaining fast switching performance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 2N7002L 6V N-channel MOSFET datasheet (Rev. A) PDF | HTML Feb 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 3 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian
SOT-23 (DBV) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos