SLVSJE9 July 2026 DRV7163
ADVANCE INFORMATION
The Figure 7-1 and Figure 7-2 are used to measure the propagation delay from the driver input to OUT node output and the delay mismatch. HI signal propagation delays, tHIPLH and tHIPHL are measured with 0Ω RDHR and RDHF resistor in "current leaving OUT pin" mode as shown in Figure 7-3. LI signal propagation delays tLIPLH and tLIPHL are measured with 0Ω RDLR and RDLF resistor in "current entering OUT pin" mode as shown in Figure 7-4. Propagation delay mismatch parameters are defined as