Product details

Rating Catalog Architecture Half-bridge, Integrated FET Peak output current (A) 50 RDS(ON) (HS + LS) (Ω) 0.045 VDS (max) (V) 120 Features Integrated GaN FET Operating temperature range (°C) -40 to 150
Rating Catalog Architecture Half-bridge, Integrated FET Peak output current (A) 50 RDS(ON) (HS + LS) (Ω) 0.045 VDS (max) (V) 120 Features Integrated GaN FET Operating temperature range (°C) -40 to 150
VQFN-FCRLF (RAR) 17 24.75 mm² (5.5 mm × 4.5 mm)
  • 100V, Half-bridge GaN Motor Driver power stage with integrated driver supporting 48V systems
  • Low GaN on-state resistance
    • 4.4 mΩ RDS(ON) (per FET) at TA=25°C
  • Enables efficient and high density power conversion
    • High output current capability: 35Arms
    • Supports upto 500 kHz PWM switching frequency
    • Ultra-low propagation delay (20ns typical) and matching (2ns typical)
    • Configurable slew rate of GaN FETs
    • Zero-voltage detection (ZVD) reporting for dead-time optimization.
    • Independent input mode (IIM) control
    • Single PWM input with resistor programmable dead-time option for IO-limited controllers
  • 5V external bias power supply
    • Supports 3.3V and 5V input logic levels
  • Robust protection
    • Interlock protection in Independent Input Mode (IIM)
    • Internal bootstrap supply voltage regulation to prevent GaN FET Overdrive
    • VDS monitoring based cycle-by-cyle short-circuit protection
    • Fault indication for over-temperature, supply under-voltage and short-circuit events
  • Parasitic optimized QFN package with exposed top pad to support top-side cooling.
  • 100V, Half-bridge GaN Motor Driver power stage with integrated driver supporting 48V systems
  • Low GaN on-state resistance
    • 4.4 mΩ RDS(ON) (per FET) at TA=25°C
  • Enables efficient and high density power conversion
    • High output current capability: 35Arms
    • Supports upto 500 kHz PWM switching frequency
    • Ultra-low propagation delay (20ns typical) and matching (2ns typical)
    • Configurable slew rate of GaN FETs
    • Zero-voltage detection (ZVD) reporting for dead-time optimization.
    • Independent input mode (IIM) control
    • Single PWM input with resistor programmable dead-time option for IO-limited controllers
  • 5V external bias power supply
    • Supports 3.3V and 5V input logic levels
  • Robust protection
    • Interlock protection in Independent Input Mode (IIM)
    • Internal bootstrap supply voltage regulation to prevent GaN FET Overdrive
    • VDS monitoring based cycle-by-cyle short-circuit protection
    • Fault indication for over-temperature, supply under-voltage and short-circuit events
  • Parasitic optimized QFN package with exposed top pad to support top-side cooling.

The DRV7163A device is a family of 100V half-bridge power stages, with integrated gate-driver and enhancement-mode gallium nitride (GaN) FETs. The devices consist of a high-frequency GaN FET driver in a half-bridge configuration, that drives two 100V GaN FETs.

GaN FETs provide significant advantages for power conversion as GaN FETs have zero reverse recovery and very small input capacitance (CISS) and output capacitance (COSS). All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements, which can be easily mounted on PCBs.

The TTL logic compatible inputs support 3.3V and 5V logic levels, regardless of the GVDD voltage. A proprietary bootstrap voltage control technique regulates the gate voltages of the enhancement mode GaN FETs within the safe operating range. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. The device is an excellent option for applications requiring high-frequency, high-efficiency operation in a small form factor.

The DRV7163A device is a family of 100V half-bridge power stages, with integrated gate-driver and enhancement-mode gallium nitride (GaN) FETs. The devices consist of a high-frequency GaN FET driver in a half-bridge configuration, that drives two 100V GaN FETs.

GaN FETs provide significant advantages for power conversion as GaN FETs have zero reverse recovery and very small input capacitance (CISS) and output capacitance (COSS). All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements, which can be easily mounted on PCBs.

The TTL logic compatible inputs support 3.3V and 5V logic levels, regardless of the GVDD voltage. A proprietary bootstrap voltage control technique regulates the gate voltages of the enhancement mode GaN FETs within the safe operating range. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. The device is an excellent option for applications requiring high-frequency, high-efficiency operation in a small form factor.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DRV7163A 100-V , 35A Half-Bridge GaN Motor Driver Power Stage datasheet PDF | HTML Jul 24, 2026
Application brief Motor Control in Humanoid Robots (Rev. A) PDF | HTML Jun 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8376EVM — DRV8376 evaluation module

The DRV8376EVM is an integrated driver IC evaluation module for three-phase motor driver applications and provides single-chip power stage design for customers driving 4.5V to 65V brushless DC motors. Along with the hardware of the DRV8376, the TMS320F280049C microcontroller-based board has (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RAR) 17 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos