SLVSJF6 August 2025 SN74AC09-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| tPLZ | A or B | Y | 1.5V | 15.1 | 20.9 | ns | |
| 3.3V ± 0.3V | 4.7 | 6.5 | ns | ||||
| 5V ± 0.5V | 3.1 | 4.2 | ns | ||||
| 6V | 2.6 | 3.5 | ns | ||||
| tPZL | A or B | Y | 1.5V | 16.3 | 25.9 | ns | |
| 3.3V ± 0.3V | 6.7 | 9.7 | ns | ||||
| 5V ± 0.5V | 5 | 6.8 | ns | ||||
| 6V | 4.2 | 5.6 | ns | ||||
| tsk(o) | Y | 1.5V | 0.6 | 1 | ns | ||
| 6V | 0.2 | 0.4 | ns | ||||
| CPD(1) | Any | 5V | 17 | pF | |||