SLVSJG4 August 2025 SN74AC125
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| VOH | IOH = -50µA | 1.5V | 1.4 | 1.49 | V | |
| 1.8V | 1.7 | 1.79 | ||||
| 2.5V | 2.4 | 2.49 | ||||
| 3V | 2.9 | 2.99 | ||||
| 4.5V | 4.4 | 4.49 | ||||
| 6V | 5.4 | 5.99 | ||||
| IOH = -1mA | 1.8V | 1.44 | ||||
| IOH = -2mA | 2.5V | 2 | ||||
| IOH = -12mA | 3V | 2.4 | ||||
| IOH = -24mA | 4.5V | 3.7 | ||||
| IOH = -24mA | 6V | 4.7 | ||||
| IOH = -75mA | 6V | 3.85 | ||||
| VOL | IOL = 50µA | 1.5V | 0.01 | 0.1 | V | |
| 1.8V | 0.01 | 0.1 | ||||
| 2.5V | 0.01 | 0.1 | ||||
| 3V | 0.01 | 0.1 | ||||
| 4.5V | 0.01 | 0.1 | ||||
| 6V | 0.01 | 0.1 | ||||
| IOL = 1mA | 1.8V | 0.36 | ||||
| IOL = 2mA | 2.5V | 0.5 | ||||
| IOL = 12mA | 3V | 0.5 | ||||
| IOL = 24mA | 4.5V | 0.5 | ||||
| IOL = 24mA | 6V | 0.5 | ||||
| IOL = 75mA | 6V | 1.65 | ||||
| II | VI = 6V or GND | 0V to 6V | ±1 | µA | ||
| IOZ | VO = VCC or GND | 6V | ±10 | µA | ||
| ICC | VI = VCC or GND, IO = 0 | 6V | 20 | µA | ||
| CI | VI = VCC or GND | 5V | 2 | pF | ||
| CO | Output disabled, VO = VCC or GND | 5V | 4 | pF |