SLVSJG4A August 2025 – June 2026 SN74AC125
PRODUCTION DATA
The SN74AC125 contains four independent buffers with 3-state outputs.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74AC125 | PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |
| BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
Simplified
Schematic