SLVSJH6C July 2025 – September 2026 TLV3211-Q1 , TLV3212-Q1 , TLV3214-Q1 , TLV3221-Q1 , TLV3222-Q1
PRODMIX
The TLV321x-Q1 and TLV322x-Q1 are a family of 5V single, dual and quad channel high-speed comparators with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 40ns and a full supply voltage range of 1.8V to 5.5V with a quiescent supply current of only 40μA per channel.
These features, along with fast response time, rail-to-rail inputs, low offset voltage and large output drive current make the family well suited for current sensing, zero-cross detection, and a variety of other applications where speed is critical.
The family also includes a Power-on Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.
The TLV321x-Q1 have a push-pull output stage capable of sinking and sourcing large currents for symmetrical rise and fall times and quickly driving capacitive loads such as MOSFET gates.
The TLV322x-Q1 have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators or combined ORed logic lines.
All devices are specified for operation across the expanded temperature range of –40°C to 125°C.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE (2) |
|---|---|---|
| TLV3211-Q1, (Single) TLV3221-Q1 | DCK (SOT-SC70, 5) | 2mm × 2.1mm |
| DBV (SOT-23, 5) | 2.9mm × 2.8mm | |
| TLV3212-Q1, TLV3222-Q1 (Dual) | D (SOIC, 8)(3) | 4.9mm × 6mm |
| DGK (VSSOP, 8) | 3.0mm × 4.9mm | |
| TLV3214-Q1 (Quad) | PW (TSSOP, 14) | 5mm × 6.4mm |
| RTE (WQFN, 16)(3) | 3mm × 3mm |