SLVSJI4 August 2025 SN74AC126
PRODUCTION DATA
Figure 4-2 SN74AC126,
PW Package (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1OE | 1 | I | Channel 1, output enable |
| 1A | 2 | I | Channel 1, input A |
| 1Y | 3 | O | Channel 1, output Y |
| 2OE | 4 | I | Channel 2, output enable |
| 2A | 5 | I | Channel 2, input B |
| 2Y | 6 | O | Channel 2, output Y |
| GND | 7 | G | Ground |
| 3Y | 8 | O | Channel 3, output Y |
| 3A | 9 | I | Channel 3, input A |
| 3OE | 10 | I | Channel 3, output enable |
| 4Y | 11 | O | Channel 4, output Y |
| 4A | 12 | I | Channel 4, input A |
| 4OE | 13 | I | Channel 4, output enable |
| VCC | 14 | P | Positive supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | |