SLVSJM3 May   2026 ISOS510-SP

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Insulation Specifications
    6. 5.6 Safety Limiting Values
    7. 5.7 Electrical Characteristics
    8. 5.8 Switching Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
      2. 7.4.2 Saturation Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Typical Application
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Detailed Design Procedure
          1. 8.1.1.2.1 Sizing RPULLUP
          2. 8.1.1.2.2 Sizing RIN
        3. 8.1.1.3 Application Curves
    2. 8.2 Power Supply Recommendations
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
Sizing RIN

The input side of ISOS510-SP is current-driven. To limit the amount of current flowing into the AN pin, placing a series resistor, RIN, in series with the input as shown in Figure 8-1 is recommended.

Depending on how the ISOS510-SP device is being used, the value of RIN can vary quite a bit. However, at a high level, to make sure the input does not get damaged, the minimum value of RIN can be calculated for a given input voltage, VIN, in Equation 3:

Equation 3. RIN> VIN- VFIC(MAX)

However, in the use case of a feedback loop, RIN directly affects the mid-band gain of the loop. Assuming that the TL1431SP has been configured to give a reference voltage, VREF, of 2.5V and RPULLUP is 5kΩ, Equation 4 is used to calculate the maximum value of RIN verifying that the VCOMP voltage on the primary side can be pulled to the saturation voltage of the ISOS510-SP, VCE(SAT).

Equation 4. RIN< (VOUT- VREF-VF) × RPULLUP ×CTRMINVPULLUP - VCE(SAT) = (5V- 2.5V-1.2V) × 5kΩ ×100%10V - 0.3V = 670Ω