SLVSJM4 August 2025 BQ79718B-Q1
PRODUCTION DATA
The BQ79718B-Q1 provides high-accuracy cell voltage measurements for up to 18S battery modules in high-voltage battery management systems in xEV/EV. The monitor offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. This device has a state-of-the-art ADC architecture/measurement system meeting stringent automotive standard and safety requirements. The device is designed for centralized or distributed architectures in xEV powertrain with the daisy-chain isolated by transformer (or capacitor).
| PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
|---|---|---|
| BQ79718B-Q1 | HTQFP (64-pin) | 10.00mm × 10.00mm |