SLVSJQ6A September   2025  – June 2026 TMF0064

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Functional Tests
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 64768-Bit FRAM
      2. 6.3.2 FRAM Status Memory
      3. 6.3.3 Address Registers and Transfer Status
      4. 6.3.4 Writing Data to the FRAM
      5. 6.3.5 TMF0064 Device ID
      6. 6.3.6 Bus Termination
    4. 6.4 Device Functional Modes
      1. 6.4.1 Test Procedures for Functional Tests
        1. 6.4.1.1 Multiple Target Configurations
    5. 6.5 Programming
      1. 6.5.1 Serial Communication
      2. 6.5.2 Initialization
      3. 6.5.3 ROM Commands
        1. 6.5.3.1 READ ROM Command [33h]
        2. 6.5.3.2 MATCH ROM Command [55h]
        3. 6.5.3.3 SKIP ROM Command [CCh]
        4. 6.5.3.4 SEARCH ROM Command [F0h]
        5. 6.5.3.5 RESUME Command [A5h]
        6. 6.5.3.6 OVERDRIVE SKIP ROM Command [3Ch]
        7. 6.5.3.7 OVERDRIVE MATCH ROM Command [69h]
      4. 6.5.4 Memory Function Commands
        1. 6.5.4.1 Write Scratchpad Command [0Fh]
        2. 6.5.4.2 Read Scratchpad Command [AAh]
        3. 6.5.4.3 Copy Scratchpad [55h]
        4. 6.5.4.4 Read Memory [F0h]
        5. 6.5.4.5 Extended Read Memory [A5h]
        6. 6.5.4.6 Memory Command Flow Charts
      5. 6.5.5 SDQ Signaling
        1. 6.5.5.1 RESET and PRESENCE PULSE
        2. 6.5.5.2 Write-Read-Time Slots
      6. 6.5.6 IDLE
      7. 6.5.7 CRC Generation
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Packaging Information
    2. 10.2 Tape and Reel Information

Description

The TMF0064 is a 64Kbit serial non-volatile memory (NVM) device containing a unique factory-programmed 48-bit identification number and an 8-bit family code. The memory is FRAM-based and has high endurance (106 R/W cycles) in comparison to alternate NVM technologies.

The device communicates over an SDQ™ single wire serial interface compatible with 1-wire® protocol and supports both 15.4kbps and 90kbps speeds. The SDQ™ single wire serial interface pin acts as both the communication and power pin for the device. The memory is organized as 253 memory pages with 256 bits per page. Data is first written to a 32-byte scratchpad. The data is verified before copying to FRAM memory.

The device operates at two supply voltage ranges, 3.3V ±5% and 5V ±5%, and is specified from -10°C to 85°C. The operating range covers most applications and enables peak design for low-cost development.

1-Wire® is a registered trademark of Maxim Integrated Products, Inc.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)BODY SIZE (NOM)
TMF0064VSON (DRP)3mm × 3mm3mm × 3mm
TO-92 (LP)5.2mm × 3.68mm4.83mm × 4.83mm
The package size (length × width) is a nominal value and includes pins, where applicable.
TMF0064 Block Diagram Block Diagram