10 Revision History
Changes from Revision * (February 2026) to Revision A (April 2026)
- Updated tpd, CL = 15pF, 1.2V ± 0.1V, maximum from:
41ns to: 48.4nsGo
- Updated tpd, CL = 15pF, 5.0V ± 0.5V maximum from:
2.7ns to: 2.8nsGo
- Updated Cpd 1.8V typical from: 21pf to: 13.3pfGo
- Updated Cpd 2.5V typical from: 24pf to: 14.5pfGo
- Updated Cpd 3.3V typical from: 26pf to: 16.2pfGo
- Updated Cpd 5V typical from: 31pf to: 19.9pfGo