SLVSJW6 September 2025 SN74ACT2G100-Q1
PRODUCTION DATA
The SN74ACT2G100-Q1 device offers flexible configuration for many design applications. The following example shows one way to hold the power supply operating mode while the system controller is put into a low power or disabled state. It is often beneficial to reduce the power consumption of a system controller when it is not required. The SN74ACT2G100-Q1 provides a highly configurable D-type flip-flop to maintain a valid logic state to control a variety of system components when the controller is disabled.