SLVSJW8 September 2025 SN74ACT2G100
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | -0.5 | 7 | V | |
| VI | Input voltage range(2) | -0.5 | VCC + 0.5 | V | |
| VO | Output voltage range(2) | -0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < -0.5V or VI > VCC + 0.5V | ±20 | mA | |
| IOK | Output clamp current | VO < -0.5V or VO > VCC + 0.5V | ±50 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±50 | mA | |
| Continuous output current through VCC or GND | ±200 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | -65 | 150 | °C | |