SLVSJX4 September 2025 SN74ACT3G97-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| tpd | A | Y | 5V ± 0.5V | 12.2 | ns | ||
| B | Y | 5V ± 0.5V | 12.2 | ns | |||
| C | Y | 5V ± 0.5V | 12.2 | ns | |||
| tsk(o) | Q | 5V ± 0.5V | 1 | ns | |||
| CPD(1) | CLK or CLK INH | QH | 5V | 15 | pF | ||