SLVSK82 October 2026 MSPM0L1126-Q1 , MSPM0L1127-Q1
PRODUCTION DATA
| SIGNAL NAME |
PIN TYPE |
DESCRIPTION | PM PIN | PT PIN | RGZ PIN | RGE PIN | RHB PIN |
|---|---|---|---|---|---|---|---|
| CLK_OUT | O | CLK_OUT digital clock output from the PMCU | 18, 31, 39, 4, 49, 55, 56, 63, 7 | 13, 17, 18, 26, 29, 40, 47, 5 | 13, 17, 18, 26, 29, 40, 47, 5 | 18, 8, 9 | 11, 13, 14, 18, 21, 26, 31 |
| FCC_IN | I | Frequency clock counter (FCC) input signal | 2, 27, 28, 33, 45, 49, 5, 9 | 1, 11, 13, 24, 27, 31 | 1, 11, 13, 24, 27, 31 | 12, 24 | 1, 11, 16, 19, 9 |
| HFCLKIN | I | High frequency clock digital clock input signal | 46, 50, 54 | 12, 14, 16 | 12, 14, 16 | 10, 12 | |
| HFXIN | A | High frequency crystal oscillator (HFXT) signal | 45 | 11 | 11 | 9 | |
| HFXOUT | A | High frequency crystal oscillator (HFXT) signal | 46 | 12 | 12 | 10 | |
| LFCLKIN | I | Low frequency clock digital clock input signal | 44 | 10 | 10 | 7 | 8 |
| LFXIN | A | Low frequency crystal oscillator (LFXT) signal | 43 | 9 | 9 | 6 | 7 |
| LFXOUT | A | Low frequency crystal oscillator (LFXT) signal | 44 | 10 | 10 | 7 | 8 |