SLVSK82 October 2026 MSPM0L1126-Q1 , MSPM0L1127-Q1
PRODUCTION DATA
The voltage reference module (VREF) contains a configurable voltage reference buffer dedicated for the on-board ADC. The devices also support connection of an external reference for applications in which higher accuracy is required.
VREF features include:
Internal reference supports ADC operation up to 515ksps