SLVSK86 November 2025 RES21A
PRODUCTION DATA
Consider the following example. Divider 1 of the RES21A is used in an inverting configuration, and divider 2 is used in a noninverting configuration. Both channels have the same input signal VIN, but the circuits have differing transfer functions of VOUT1 = VIN × (–G1) and VOUT2 = VIN × (1 + G2).
The following table shows the calculated results for several example conditions to illustrate the effects of the various errors. The impact of amplifier offset or input bias currents on VOUTx is not considered. Each row represents a different hypothetical condition for VIN, Gnom, tD1, and tD2.
| VIN | Gnom | tD1 | tD2 | G1 | G2 | VOUT1 | VOUT2 |
|---|---|---|---|---|---|---|---|
| 1V | 4 | 0ppm | 0ppm | 4 | 4 | –4V | 5V |
| 1V | 4 | 100ppm | –10ppm | 4.00040 | 3.99996 | –4.00040 | 4.99996 |
| 1V | 4 | 40ppm | –80ppm | 4.00016 | 3.99968 | –4.00016 | 4.99968 |
| 1V | 4 | –80ppm | 40ppm | 3.99968 | 4.00016 | –3.99968 | 5.00016 |
| –2V | 1.667 | 0ppm | 0ppm | 1.66667 | 1.66667 | 3.33333 | –5.33333 |
| –2V | 1.667 | 100ppm | –10ppm | 1.66683 | 1.66665 | 3.33367 | –5.33330 |
| –2V | 1.667 | 40ppm | –80ppm | 1.66673 | 1.66653 | 3.33347 | –5.33307 |
| –2V | 1.667 | –80ppm | 40ppm | 1.66653 | 1.66673 | 3.33307 | –5.33347 |