The tables below list the on-state functional
modes for the TPUL1G513-Q1.
Table 7-1 Timing Configuration Table
| INPUTS |
CONFIGURED
TIMING
|
| S1 |
S0 |
| L |
L |
T2 |
| L |
H |
— |
| H |
L |
T1 |
| H |
H |
T3 |
(1) H = high voltage level, L = low
voltage level, X = don't care
(2) L = driving low, H = driving high,

= driving high for the
defined pulse width time,

= driving low for the
defined pulse width time
(3) These outputs are based on the
assumption that the indicated steady-state
conditions at the inputs have been set up long
enough to complete any output pulse.
(4) If an output pulse is triggered while a previous
output pulse is still active and after the
retrigger time (trr) has expired, the
output continues to drive high for one retrigger
pulse width (twr).