SLVSKE5 October   2025 TPS650340-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
      1. 4.1.1 Third-Party Products Disclaimer
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Mechanical, Packaging, and Orderable Information

Features

  • Qualified for automotive applications
  • AEC-Q100 grade 1 qualified
    • -40°C to +125°C ambient operating temperature range
  • Three step-down converters:
    • BUCK1 VIN range from 4.0V to 18.3V
    • BUCK1 VOUT range from 2.5V to 4.0V
    • BUCK1 output current up to 800mA
    • BUCK2 and BUCK3 VIN range from 2.5V to 5.5V
    • BUCK2 and BUCK3 VOUT range from 0.9V to 1.9V
    • BUCK2 output current up to 600mA
    • BUCK3 output current up to 600mA
    • Spread-spectrum clock (SSC) generation for reduced EMI
    • 2.3MHz forced fixed switching frequency PWM operation
  • One low dropout (LDO) regulator:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 1.8V to 3.3V
    • Low noise and high PSRR
    • Up to 300mA output current
  • 3.0mm × 3.5mm 22-pin WQFN with wettable flanks