SLVSKF1 November   2025 SN74LV8T7541

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4.   4
  5. 3 Description
  6. 4 Pin Configuration and Functions
  7. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  8. 6 Parameter Measurement Information
  9. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Open-Drain CMOS Outputs
      2. 7.3.2 LVxT Enhanced Input Voltage
        1. 7.3.2.1 Up Translation
        2. 7.3.2.2 Down Translation
      3. 7.3.3 Clamp Diode Structure
    4. 7.4 Device Functional Modes
  10. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Power Considerations
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  11. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  12. 10Revision History
  13. 11Mechanical, Packaging, and Orderable Information

Up Translation

Input signals can be up translated using the SN74LV8T7541. The voltage applied at VCC will determine the output voltage and the input thresholds as described in the Recommended Operating Conditions and Electrical Characteristics tables. When connected to a high-impedance input, the output voltage will be approximately VCC in the HIGH state, and 0V in the LOW state.

The inputs have reduced thresholds that allow for input HIGH state levels, which are much lower than standard values. For example, standard CMOS inputs for a device operating at a 5V supply will have a VIH(MIN) of 3.5V. For the SN74LV8T7541, VIH(MIN) with a 5V supply is only 2V, which would allow for up-translation from a typical 2.5V to 5V signals.

Ensure that the input signals in the HIGH state are above VIH(MIN) and input signals in the LOW state are lower than VIL(MAX) as shown in Figure 7-3.

Up Translation Combinations are as follows:

  • 1.8V VCC – Inputs from 1.2V
  • 2.5V VCC – Inputs from 1.8V
  • 3.3V VCC – Inputs from 1.8V and 2.5V
  • 5.0V VCC – Inputs from 2.5V and 3.3V

SN74LV8T7541 LVxT Up and Down Translation
                    Example Figure 7-3 LVxT Up and Down Translation Example