SLVSKF5 November 2025 SN74ACT09
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5.5 | V | |
| VIH | High-level input voltage | 2 | V | ||
| VIL | Low-Level input voltage | 0.8 | V | ||
| VI | Input Voltage | 0 | VCC | V | |
| VO | Output Voltage | 0 | VCC | V | |
| IOL | Low-level output current | 24 | mA | ||
| Δt/Δv | Input transition rise or fall rate | 20 | ns/V | ||
| TA | Operating free-air temperature | –40 | 125 | °C | |