SLVSKG2 November 2025 SN74ACT132-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| tpd | A or B | Y | 1.5V | 16.6 | 27.3 | ns | |
| 3.3V ± 0.3V | 6.8 | 10.5 | ns | ||||
| 5V ± 0.5V | 5.1 | 7.8 | ns | ||||
| 6V | 4.5 | 6.7 | ns | ||||
| tsk(o) | Y | 1.5V | 0.5 | 1.1 | ns | ||
| 6V | 0.1 | 0.2 | ns | ||||
| CPD(1) | Any | 5V | 15 | pF | |||