SLVSKK1 December 2025 DLP3944-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Micromirror tilt angle | DMD landed state (1)(2)(3)(4) | 13.5 | 14.5 | 15.5 | degrees | |
| Micromirror crossover time(5) | 1 | 3 | µs | |||
| Micromirror switching time(6) | 6 | µs | ||||
| Image Performance(7) | Bright pixel(s) in active area(8) | Gray 10 Screen(9) | 0 | Micromirrors | ||
| Bright pixel(s) in the POM(10) | Gray 10 Screen(9) | 1 | ||||
| Dark pixel(s) in the active area(11) | White Screen | 4 | ||||
| Adjacent pixel(s)(12) | Any Screen | 0 | ||||
| Unstable pixel(s) in active area(13) | Any Screen | 0 | ||||