SLVSKL6 July 2026 TPSM82A823A , TPSM82A824 , TPSM82A824A
PRODUCTION DATA
The device is activated by driving the EN input high. Accordingly, a logic low deactivates the device and the device enters the shutdown mode with a supply current reduced to ISD(VIN). If the device is active, the internal power stage starts switching and regulates the output voltage to the set point voltage. The EN input must be terminated and must not be left floating.