SLVSKM8 January 2026 BQ24138
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| VBUS range | 3.9 - 14.0V |
| Input current limit (REG0x06-0x07) | 3200mA |
| Fast charge current (REG0x02-0x03) | 5040mA |
| Minimum system voltage (REG0x0E-0x0F) | 3520mV |
| Battery regulation voltage (REG0x04-0x05) | 4200mV |