SLVSKO3 November 2025 SN74AHCT3G99-Q1
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating listed in the Recommended Operating Conditions.
Verify that each VCC terminal has a good bypass capacitor to prevent power disturbance. For the SN74AHCT3G99-Q1, a 0.1μF bypass capacitor is recommended. To reject different frequencies of noise, use multiple bypass capacitors in parallel. Capacitors with values of 0.1μF and 1μF are commonly used in parallel.