SLVSKO4 November 2025 SN74LV3T99
PRODUCTION DATA
| Spec | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.65 | 5.5 | V | |
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | V | |
| VIH | High-level input voltage | VCC = 1.65V to 2V | 1.1 | V | |
| VCC = 2.25V to 2.75V | 1.28 | ||||
| VCC = 3V to 3.6V | 1.45 | ||||
| VCC = 4.5V to 5.5V | 2 | ||||
| VIL | Low-Level input voltage | VCC = 1.65V to 2V | 0.51 | V | |
| VCC = 2.25V to 2.75V | 0.65 | ||||
| VCC = 3V to 3.6V | 0.75 | ||||
| VCC = 4.5V to 5.5V | 0.8 | ||||
| IO | Output current | VCC = 1.6V to 2V | ±8 | mA | |
| VCC = 2.25V to 2.75V | ±15 | ||||
| VCC = 3.3V to 5.0V | ±25 | ||||
| Δt/Δv | Input transition rise or fall rate | VCC = 1.6V to 5.0V | 20 | ns/V | |
| TA | Operating free-air temperature | -40 | 125 | °C | |