SLVSKY7 January 2026 TPUL2G122 , TPUL2G122A
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating listed in the Recommended Operating Conditions.
During startup, the power supply should ramp within the provided power-up ramp rate range in the Recommended Operating Conditions table.
Each VCC terminal must have a good bypass capacitor to prevent power disturbance. For normal operation of the TPUL2G122x, a 0.1μF bypass capacitor is recommended. To reject different frequencies of noise, use multiple bypass capacitors in parallel. Capacitors with values of 0.1μF and 1μF are commonly used in parallel.