SLVSKY9 January 2026 TPUL2T123
PRODUCTION DATA
TA = 25°C (unless otherwise noted)
| Resistor Value | Capacitor Value | ||||||
|---|---|---|---|---|---|---|---|
| 10µF | 1µF | 100nF | 10nF | 1nF | 100pF | 10pF | |
| 1kΩ | 9.89ms | 989µs | 103µs | 10.7µs | 1.19µs | 175ns | 60ns |
| 1.5kΩ | 14.7ms | 1.47ms | 1.50µs | 15.5µs | 1.7µs | 236ns | 68ns |
| 2.2kΩ | 21.2ms | 2.12ms | 215µs | 21.2µs | 2.43µs | 323ns | 83ns |
| 3.3kΩ | 31.3ms | 3.13ms | 318µs | 32.8µs | 3.56µs | 457ns | 100ns |
| 4.7kΩ | 44.2ms | 4.42ms | 442µs | 46.1µs | 5.02µs | 628ns | 122ns |
| 6.8kΩ | 63.6ms | 6.37ms | 645µs | 66.5µs | 7.19µs | 883ns | 153ns |
| 10kΩ | 92.9ms | 9.29ms | 943µs | 97.1µs | 10.5µs | 1.27µs | 202ns |
| 15kΩ | 139ms | 13.9ms | 1.40ms | 146µs | 15.7µs | 1.87µs | 275ns |
| 22kΩ | 204ms | 20.4ms | 2.07ms | 213µs | 22.9µs | 2.73µs | 378ns |
| 33kΩ | 306ms | 30.6ms | 3.09ms | 319µs | 34.4µs | 4.05µs | 539ns |
| 47kΩ | 434ms | 43.4ms | 4.40ms | 453µs | 48.7µs | 5.74µs | 745ns |
| 68kΩ | 629ms | 62.9ms | 6.37ms | 654µs | 70.6µs | 8.27µs | 1.04µs |
| 100kΩ | 924ms | 92.4ms | 9.36ms | 962µs | 104µs | 12.2µs | 1.52µs |
| 150kΩ | 1.38s | 138ms | 14.0ms | 1.45ms | 156µs | 18.1µs | 2.24µs |
| 220kΩ | 2.03s | 203ms | 20.5ms | 2.12ms | 229µs | 26.6µs | 3.25µs |
| 330kΩ | 3.05s | 305ms | 30.8ms | 3.17ms | 343µs | 39.6µs | 4.83µs |
| 470kΩ | 4.34s | 434ms | 43.8ms | 4.53ms | 489µs | 56.7µs | 6.85µs |
| 680kΩ | 6.28s | 628ms | 63.4ms | 6.53ms | 707µs | 82.4µs | 9.88µs |
| 1MΩ | 9.18s | 918ms | 93.5ms | 9.65ms | 1.04ms | 121µs | 14.5µs |
Error data in the following plots indicates changes from typical behavior (nominal material, TA = 25°C) due to variation in manufacturing process and operating free-air temperature.