SLVSKZ2 September 2026 SN74CBTLV3125-Q1
PRODUCTION DATA
Figure 4-1 PW, DYY Package14-Pin TSSOP, SOTTop View
Figure 4-2 BQA Package14-Pin WQFNTop View| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 2 | I/O | Channel 1 input or output |
| 1B | 3 | I/O | Channel 1 input or output |
| 1OE | 1 | I | Output enable, active high |
| 2A | 5 | I/O | Channel 2 input or output |
| 2B | 6 | I/O | Channel 2 input or output |
| 2OE | 4 | I | Output enable, active high |
| 3A | 9 | I/O | Channel 3 input or output |
| 3B | 8 | I/O | Channel 3 input or output |
| 3OE | 10 | I | Output enable, active high |
| 4A | 12 | I/O | Channel 4 input or output |
| 4B | 11 | I/O | Channel 4 input or output |
| 4OE | 13 | I | Output enable, active high |
| GND | 7 | — | Ground |
| VCC | 14 | P | Power supply |
| Thermal Pad | — | Exposed thermal pad. There is no requirement to solder this pad; if connected, it must be left floating or tied to GND. | |