SLVSL02 January   2026 TPUL2T123-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4.   4
  5. 3 Description
  6. 4 Pin Configuration and Functions
  7. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  8. 6 Parameter Measurement Information
  9. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 State Machine Description
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Naming Convention
      2. 7.3.2  Retriggerable One-Shot
      3. 7.3.3  Timing Mechanism and Accuracy
      4. 7.3.4  Balanced CMOS Push-Pull Outputs
      5. 7.3.5  CMOS Schmitt-Trigger Inputs
      6. 7.3.6  Latching Logic with Known Power-Up State
      7. 7.3.7  Partial Power Down (Ioff)
      8. 7.3.8  Reduced Input Threshold Voltages
      9. 7.3.9  Wettable Flanks
      10. 7.3.10 Clamp Diode Structure
    4. 7.4 Device Functional Modes
      1. 7.4.1 Off-State Operation
      2. 7.4.2 Startup Operation
      3. 7.4.3 On-State Operation
  10. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application - Edge Detector
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Timing Components
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
        4. 8.2.1.4 Power Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Typical Application - Delayed Pulse Generator
      1. 8.3.1 Application Curves
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  11. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  12. 10Revision History
  13. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage range –0.5 6.5 V
VI Digital input voltage range(2) –0.5 6.5 V
VO Digital output voltage range in the active state(2) –0.5 VCC + 0.5 V
VO Digital output voltage range in the high-impedance state(2) –0.5 6.5 V
VRC RC pin voltage range –0.5 VCC + 0.5 V
IIK Input clamp diode current, continuous VI < -0.5V –20 mA
Input clamp diode current, pulsed 1µs VI < -0.5V –200 mA
IOK Output clamp diode current, continuous VO < -0.5V –20 mA
Output clamp diode current, pulsed 1µs VO < -0.5V –200 mA
IO Digital output current, continuous VO = 0 to VCC ±50 mA
Digital output current, pulsed 1µs VO = 0 to VCC ±200 mA
Continuous current through VCC or GND ±200 mA
Rext External timing resistance 1 kΩ
Cext External timing capacitance 1(3) µF
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
The voltage ratings may be exceeded if the associated clamp current ratings are observed.
The timing capacitance maximum value may be exceeded if an external diode is added. See Application and Implementation section for details.