SLVSL11 January 2026 TPUL2T223-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|---|---|
| CL = 15pF | ||||||||
| tpd | T, T, or CLR | Q or Q | CL = 15pF | 1.5V | 13 | 28.6 | 64 | ns |
| 1.65V | 10.9 | 23.1 | 50.9 | ns | ||||
| 2.3V | 6.6 | 13.7 | 27.4 | ns | ||||
| 3V | 5.1 | 9.8 | 19.7 | ns | ||||
| 4.5V | 3.8 | 7.1 | 13.5 | ns | ||||
| 5.5V | 3.4 | 6.3 | 11.7 | ns | ||||
| tt | Q or Q | CL = 15pF | 1.5V | 3 | 6.9 | ns | ||
| 1.65V | 2.6 | 5.7 | ns | |||||
| 2.3V | 1.9 | 3.6 | ns | |||||
| 3V | 1.6 | 2.9 | ns | |||||
| 4.5V | 1.3 | 2.4 | ns | |||||
| 5.5V | 1.1 | 2.1 | ns | |||||
| CL = 50pF | ||||||||
| tpd | T, T, or CLR | Q or Q | CL = 50pF | 1.5V | 13 | 31.8 | 71.2 | ns |
| 1.65V | 10.9 | 24.8 | 56.7 | ns | ||||
| 2.3V | 6.6 | 14.3 | 31.1 | ns | ||||
| 3V | 5.1 | 10.8 | 22.5 | ns | ||||
| 4.5V | 3.8 | 7.9 | 15.8 | ns | ||||
| 5.5V | 3.4 | 7 | 13.9 | ns | ||||
| two(1) | Q or Q | Rext = 10kΩ; Cext = 0; CL = 50pF | 1.5V | 129 | 405 | ns | ||
| 1.65V | 116 | 311 | ns | |||||
| 2.3V | 87 | 161 | ns | |||||
| 3V | 75 | 118 | ns | |||||
| 4.5V | 62 | 96 | ns | |||||
| 5.5V | 58 | 88 | ns | |||||
| two(1) | Q or Q | Rext = 10kΩ; Cext = 0.1µF; CL = 50pF | 1.5V | 814 | 996 | µs | ||
| 1.65V | 815 | 997 | µs | |||||
| 2.3V | 815 | 997 | µs | |||||
| 3V | 815 | 997 | µs | |||||
| 4.5V | 805 | 985 | µs | |||||
| 5.5V | 793 | 971 | µs | |||||
| Δtwo(2) | Q or Q | CL = 50pF | 1.5V | ±1 | ±10 | % | ||
| tt | Q or Q | CL = 50pF | 1.5V | 3.8 | 28.6 | ns | ||
| 1.65V | 3.4 | 23.3 | ns | |||||
| 2.3V | 2.6 | 20.5 | ns | |||||
| 3V | 2.1 | 14.5 | ns | |||||
| 4.5V | 1.7 | 10.5 | ns | |||||
| 5.5V | 1.5 | 7.2 | ns | |||||
| Cpd | CLR | T = VCC, T = GND fI = 10MHz CL = 50pF Cext = 0pF Rext = 1MΩ | 1.5V | 40 | pF | |||
| 1.65V | 40 | pF | ||||||
| 2.3V | 40 | pF | ||||||
| 3V | 40 | pF | ||||||
| 4.5V | 40 | pF | ||||||
| 5.5V | 40 | pF | ||||||