SLVSLE3B May 2026 – September 2026 TLV2825 , TLV4825
PRODMIX
at TA = 25°C, VS = ±2.75V, VCM = VS / 2, and RL = 10kΩ (unless otherwise noted)
| VS = 5.5V | VCM = VS / 2 | TA = 25°C |
| N = 120 | Mean = 0.03µV | Sigma = 1.02µV |
| VS = 5.5V | VCM = VS / 2 | TA = –40°C |
| N = 120 | Mean = –0.64µV | Sigma = 1.2µV |
| VS = 5.5V | VCM = VS / 2 | TA = 25°C |
| N = 120 | Mean = 35.9pA | Sigma = 16.1pA |
| VS = 5.5V | VCM = VS / 2 | TA = 125°C |
| N = 120 | Mean = 35.9pA | Sigma = 16.1pA |
| VS = 1.8V | VCM = VS / 2 | TA = 25°C |
| N = 120 | Mean = 36.7pA | Sigma = 16.3pA |

| VS = 1.8V | VCM = VS / 2 | TA = 125°C |
| N = 120 | Mean = 34.1pA | Sigma = 16.2pA |
| VS = 1.8V |
| f = 1kHz |
| Gain = 1, 10mV step |
| Gain = 1, 10mV step |
| Gain = 1, 4V step |
| Gain = –1, 4V step |
| VS = 5.5V | VCM = VS / 2 | TA = 125°C |
| N = 120 | Mean = 1.17µV | Sigma = 1.22µV |
| VS = 5.5V | VCM = VS / 2 | N = 120 |
| Mean = 0.013µV/°C | Sigma = 0.007µV/°C | |
| VS = 5.5V | VCM = VS / 2 | TA = 25°C |
| N = 120 | Mean = 71.7pA | Sigma = 32.1pA |

| VS = 5.5V | VCM = VS / 2 | TA = 125°C |
| N = 120 | Mean = 31.5pA | Sigma = 15.7pA |
| VS = 1.8V | VCM = VS / 2 | TA = 25°C |
| N = 120 | Mean = 73.1pA | Sigma = 32.4pA |

| VS = 1.8V | VCM = VS / 2 | TA = 125°C |
| N = 120 | Mean = 72pA | Sigma = 32.4pA |
| VS = 1.8V |
Figure 5-28 Input Voltage
Noise Spectral Density vs Frequency| VOUT = 1VRMS |
| Gain = –1, 10mV step |
| Gain = –1, 10mV step |
| Gain = 1, 4V step |